??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BLT 31M-002-U-S92
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BLT 31M-002-U-S92
VERF
Availability
no more available
BC
Order code
BLT000C
TC
Artikelbezeichnung
BLT 31M-002-U-S92
PX
Product view
45425_01
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Luminescence sensor
W
Gewicht
0.16200 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 31M, Dimension = 24.1 x 58.4 x 71.1 mm, Interface = PNP/NPN NO/NC Analog, voltage 0…5 V, Input function = Key disable on/off, Principle of operation = Luminescence sensor, Principle of optical operation = Diffuse sensor, focused, Beam characteristic = Focused, Light type = Ultraviolet light, Light spot size = Ø 16 mm at 300 mm, Range = 0...300 mm, Connection = Connector, M12x1-Male, Housing material = Zinc, Die casting, Painted, Material sensing surface = Glass, Operating voltage Ub = 10...24 VDC, Approval/Conformity = cETLus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.